M12-PP-PFT-CRIMP-4P-DCOD-F-0.5
Article No.: 21 03 371 2453
![M12-PP-PFT-CRIMP-4P-DCOD-F-0.5](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/21033712453_20220819_190346917/21033712453_20220819_190346917_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![M12-PP-PFT-CRIMP-4P-DCOD-F-0.5](/assets/images/3d-gallery-thumbnail.png)
![M12-PP-PFT-CRIMP-4P-DCOD-F-0.5](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/21033712453_20220819_190346917/21033712453_20220819_190346917_S.jpg)
M12-PP-PFT-CRIMP-4P-DCOD-F-0.5
Article No.: 21 03 371 2453
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Specification | With conductors |
---|---|
for front mounting | |
Element | Panel feed through |
Series | Circular connectors M12 |
Category | Connectors |
Locking type | PushPull |
---|---|
Screw locking | |
Gender | Female |
Number of contacts | 4 |
Coding | D-coding |
Shielding | Shielded |
Data rate | 10 Mbit/s |
---|---|
100 Mbit/s | |
Limiting temperature | -40 ... +85 °C |
Thickness of the panel | 2 ... 5 mm |
Degree of protection acc. to IEC 60529 | IP65 / IP67 mated condition |
Contact resistance | ≤ 10 mΩ |
Conductor cross-section | 0.34 mm² |
Conductor cross-section [AWG] | AWG 22 |
Rated current | 4 A |
Rated voltage | 250 V |
Rated impulse voltage | 1.5 kV |
Pollution degree | 3 |
Mating cycles | ≥ 100 |
Tightening torque | 2 Nm Lock nut |
Conductor length | 50 cm |
Insulation resistance | >108 Ω |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
Overvoltage category | III |
Isolation group | I (600 ≤ CTI) |
Specifications | IEC 61076-2-101 |
---|---|
IEC 61076-2-010 |
Material (hood/housing) | Zinc die-cast |
---|---|
Material (contacts) | Brass |
Surface (contacts) | Gold plated |
Material (insert) | Polyamide (PA) |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
eCl@ss | 27440103 Sensor-actuator connector chassis (sensor technology acturator) |
---|---|
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140568778 |
Previous
Next