M12-PP-ACC-HOUSING
Article No.: 21 03 301 2053
![M12-PP-ACC-HOUSING](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21033012003_20220823_094100575/21033012003_20220823_094100575_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![M12-PP-ACC-HOUSING](/assets/images/3d-gallery-thumbnail.png)
![M12-PP-ACC-HOUSING](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21033012003_20220823_094100575/21033012003_20220823_094100575_S.jpg)
M12-PP-ACC-HOUSING
Article No.: 21 03 301 2053
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | Housing |
---|---|
Description of the accessory | for front mounting |
Series | Circular connectors M12 |
Category | Accessories |
Identification | PushPull |
Locking type | Screw locking |
---|---|
PushPull | |
Gender | Female |
Degree of protection acc. to IEC 60529 | IP65 / IP67 mated condition |
---|---|
Tightening torque | ‌2 Nm Lock nut |
Specifications | IEC 61076-2-010 |
---|
eCl@ss | 27440292 Connector component (accessories) |
---|---|
Packaging size | 10 |
Country of origin | Romania |
European customs tariff number | 85389099 |
GTIN | 5713140236448 |
ETIM | EC002943 |
Previous
Next