M12 POWER PFT FEMALE L-CODED REAR 1,5mm
Article No.: 21 03 596 2515
![M12 POWER PFT FEMALE L-CODED REAR 1,5mm](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/2/10/21035962515/21035962515_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![M12 POWER PFT FEMALE L-CODED REAR 1,5mm](/assets/images/3d-gallery-thumbnail.png)
![M12 POWER PFT FEMALE L-CODED REAR 1,5mm](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/2/10/21035962515/21035962515_S.jpg)
M12 POWER PFT FEMALE L-CODED REAR 1,5mm
Article No.: 21 03 596 2515
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Specification | With conductors |
---|---|
for rear mounting | |
Element | Panel feed through |
Series | Circular connectors M12 |
Category | Connectors |
Identification | Power |
Locking type | Screw locking |
---|---|
Gender | Female |
Number of contacts | 5 |
Coding | L-coding |
Number of power contacts | 4 |
Number of special contacts | 1 |
Specification of special contacts | FE contact |
Shielding | Shielded |
Limiting temperature | -40 ... +85 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP65 / IP67 mated condition |
Contact resistance | ≤ 10 mΩ |
Conductor cross-section | 1.5 mm² |
Conductor cross-section [AWG] | AWG 16 |
Rated current | 16 A |
Rated voltage | 63 V |
Rated impulse voltage | 1.5 kV |
Pollution degree | 3 |
Mating cycles | ≥ 100 |
Tightening torque | 2 Nm Lock nut |
Conductor length | 30 cm |
Insulation resistance | >108 Ω |
Wrench size | 17 |
18 | |
Overvoltage category | III |
Isolation group | I (600 ≤ CTI) |
Specifications | IEC 61076-2-111 |
---|---|
UL / CSA | |
Material (hood/housing) | Zinc die-cast |
---|---|
Material (contacts) | Copper alloy |
Surface (contacts) | Au over Ni Mating side |
Colour (insert) | Grey |
Material (insert) | Polyamide (PA) |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 0d7d3693-d625-47ab-934a-d241bf72c86e |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
eCl@ss | 27440103 Sensor-actuator connector chassis (sensor technology acturator) |
---|---|
Net weight | 46 g |
Packaging size | 1 |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140227712 |
Previous
Next