M12 PFT Crimp 8-pole x-coded female 0.5m
Article No.: 21 33 080 0850 005
![M12 PFT Crimp 8-pole x-coded female 0.5m](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21330700853XXX_20220823_100333184/21330700853XXX_20220823_100333184_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![M12 PFT Crimp 8-pole x-coded female 0.5m](/assets/images/3d-gallery-thumbnail.png)
![M12 PFT Crimp 8-pole x-coded female 0.5m](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21330700853XXX_20220823_100333184/21330700853XXX_20220823_100333184_S.jpg)
M12 PFT Crimp 8-pole x-coded female 0.5m
Article No.: 21 33 080 0850 005
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Specification | Pre-assembled on one side |
---|---|
Industrial Ethernet cable (4x 2x AWG 26/7) | |
for rear mounting | |
Element | Panel feed through |
Series | Circular connectors M12 |
Category | Connectors |
Identification | PushPull |
Cable length | 0.5 m |
---|---|
Core structure | 4x 2x AWG 26/7 |
Locking type | Screw locking |
PushPull | |
Gender | Female |
Number of contacts | 8 |
Coding | X-coding |
Shielding | Shielded |
Data rate | ‌ 10 Mbit/s |
---|---|
‌ 100 Mbit/s | |
‌ 1 Gbit/s | |
‌ 2.5 Gbit/s | |
‌ 5 Gbit/s | |
‌ 10 Gbit/s | |
Limiting temperature | -40 ... +85 °C |
Degree of protection acc. to IEC 60529 | IP65 / IP67 mated condition |
Contact resistance | ≤ 10 mΩ |
Rated current | ‌ 0.5 A |
Rated voltage | 50 V |
Rated impulse voltage | 1.5 kV |
Pollution degree | 3 |
Mating cycles | ≥ 100 |
Tightening torque | 2 Nm Lock nut |
Insulation resistance | >108 Ω |
Wrench size | 18 |
Transmission characteristics | Cat. 6A Class EA up to 500 MHz |
Overvoltage category | III |
Isolation group | I (600 ≤ CTI) |
Specifications | IEC 61076-2-109 |
---|
Material (hood/housing) | Zinc die-cast |
---|---|
Material (contacts) | Brass |
Surface (contacts) | Au over Ni Mating side |
Material (insert) | Liquid crystal polymer (LCP) |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | a37d5146-999a-4b9a-b795-2f24e0cbb884 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
eCl@ss | 27440103 Sensor-actuator connector chassis (sensor technology acturator) |
---|---|
Net weight | 69.8 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85444290 |
GTIN | 5713140227927 |
Previous
Next