M12-PFT-CRIMP-8P-YCOD-M-SHLD-0.2
Article No.: 21 43 369 1800
Image is for illustration purposes only. Please refer to product description.
M12-PFT-CRIMP-8P-YCOD-M-SHLD-0.2
Article No.: 21 43 369 1800
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Specification | With conductors |
---|---|
for front mounting | |
Element | Panel feed through |
Series | Circular connectors M12 |
Category | Connectors |
Identification | Data |
Power |
Cable length | 0.2 m |
---|---|
Locking type | Screw locking |
Gender | Male |
Number of contacts | 8 |
Coding | Y-coding |
Number of data contacts | 4 |
Number of power contacts | 4 |
Shielding | Shielded |
Limiting temperature | -25 ... +85 °C |
---|---|
Rated voltage | 30 V AC/DC |
Degree of protection acc. to IEC 60529 | IP67 |
Contact resistance | ≤ 10 mΩ |
Conductor cross-section [AWG] | AWG 26 Data |
AWG 20 Power | |
Rated impulse voltage | 0.8 kV |
Pollution degree | 3 |
Mating cycles | ≥ 100 |
Tightening torque | 0.6 Nm |
2 Nm Lock nut | |
Rated current (data) | 0.5 A |
Insulation resistance | >108 Ω |
Rated current (power) | 6 A |
Overvoltage category | III |
Isolation group | I (600 ≤ CTI) |
PROFINET | Yes |
---|---|
Specifications | IEC 61076-2-113 |
Material (hood/housing) | Zinc die-cast |
---|---|
Material (contacts) | Brass |
Surface (contacts) | Au over Ni Mating side |
Material (insert) | Polyamide (PA) |
eCl@ss | 27440103 Sensor-actuator connector chassis (sensor technology acturator) |
---|---|
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85444290 |
GTIN | 5713140227842 |
Previous
Next