M12-PFT-CRIMP-5P-KCOD-F-0.3 REAR 2,5mm
Article No.: 21 03 309 6502
![M12-PFT-CRIMP-5P-KCOD-F-0.3 REAR 2,5mm](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21033096504_20220823_094048371/21033096504_20220823_094048371_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![M12-PFT-CRIMP-5P-KCOD-F-0.3 REAR 2,5mm](/assets/images/3d-gallery-thumbnail.png)
![M12-PFT-CRIMP-5P-KCOD-F-0.3 REAR 2,5mm](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21033096504_20220823_094048371/21033096504_20220823_094048371_S.jpg)
M12-PFT-CRIMP-5P-KCOD-F-0.3 REAR 2,5mm
Article No.: 21 03 309 6502
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Specification | With conductors |
---|---|
for rear mounting | |
Element | Panel feed through |
Series | Circular connectors M12 |
Category | Connectors |
Identification | Power |
Locking type | Screw locking |
---|---|
PushPull | |
Gender | Female |
Number of contacts | 5 |
Coding | K-coding |
Number of power contacts | 4 |
Number of special contacts | 1 |
Specification of special contacts | PE contact |
Shielding | Unshielded |
Limiting temperature | -40 ... +125 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP65 / IP67 mated condition |
Contact resistance | ≤ 10 mΩ |
Conductor cross-section | 2.5 mm² |
Conductor cross-section [AWG] | AWG 14 |
Rated current | 12 A |
Rated voltage | 630 V |
Rated impulse voltage | 6 kV |
Pollution degree | 3 |
Mating cycles | ≥ 100 |
Tightening torque | 0.8 Nm |
2 Nm Lock nut | |
Conductor length | 30 cm |
Insulation resistance | >108 Ω |
Overvoltage category | III |
Isolation group | I (600 ≤ CTI) |
Specifications | IEC 61076-2-111 |
---|---|
IEC 61076-2-010 |
Material (contacts) | Brass |
---|---|
Surface (contacts) | Au over Ni Mating side |
Material (insert) | Polyamide (PA) |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
eCl@ss | 27440103 Sensor-actuator connector chassis (sensor technology acturator) |
---|---|
Net weight | 48.9 g |
Packaging size | 1 |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140227552 |
Previous
Next