M12-PFT-CRIMP-4P-TCOD-M-SHLD-0.5
Article No.: 21 43 399 1400
![M12-PFT-CRIMP-4P-TCOD-M-SHLD-0.5](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/1/9/21433991400_20230109_142549097/21433991400_20230109_142549097_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![M12-PFT-CRIMP-4P-TCOD-M-SHLD-0.5](/assets/images/3d-gallery-thumbnail.png)
![M12-PFT-CRIMP-4P-TCOD-M-SHLD-0.5](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/1/9/21433991400_20230109_142549097/21433991400_20230109_142549097_S.jpg)
M12-PFT-CRIMP-4P-TCOD-M-SHLD-0.5
Article No.: 21 43 399 1400
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Specification | With conductors |
---|---|
for front mounting | |
Element | Panel feed through |
Series | Circular connectors M12 |
Category | Connectors |
Identification | Power |
Cable length | 0.5 m |
---|---|
Locking type | Screw locking |
Gender | Male |
Number of contacts | 4 |
Coding | T-coding |
Shielding | Unshielded |
Limiting temperature | -25 ... +85 °C |
---|---|
Rated voltage | 63 V DC |
Degree of protection acc. to IEC 60529 | IP65 / IP67 |
Contact resistance | ≤ 10 mΩ |
Conductor cross-section | 1.5 mm² Power |
Rated current | 12 A |
Rated impulse voltage | 1.5 kV |
Pollution degree | 3 |
Mating cycles | ≥ 100 |
Tightening torque | 0.6 Nm |
2 Nm Lock nut | |
Insulation resistance | >108 Ω |
Overvoltage category | III |
Isolation group | I (600 ≤ CTI) |
Specifications | IEC 61076-2-111 |
---|
Material (hood/housing) | Zinc die-cast |
---|---|
Material (contacts) | Brass |
Surface (contacts) | Au over Ni Mating side |
Material (insert) | Polyamide (PA) |
eCl@ss | 27440103 Sensor-actuator connector chassis (sensor technology acturator) |
---|---|
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85444290 |
GTIN | 5713140227828 |
Previous
Next