M12-PFT-CRIMP-4P-TCOD-M/F-SHLD

Article No.: 21 43 300 1401


New
NewPanel feed through

M12-PFT-CRIMP-4P-TCOD-M/F-SHLD

Article No.: 21 43 300 1401

to see prices and availability.
0

Properties Overview

Panel feed through

Product Details


Element Panel feed through
Series Circular connectors M12
Category Connectors
Locking type Screw locking
Gender Male
Female
Number of contacts 4
Coding T-coding
Shielding Unshielded
Limiting temperature -25 ... +85 °C
Rated voltage ‌ 63 V DC
Degree of protection acc. to IEC 60529 IP65
IP67
IP68
Contact resistance ≤ 10 mΩ
Rated current ‌ 12 A
Rated impulse voltage 1.5 kV
Pollution degree 3
Mating cycles ≥ 100
Tightening torque ‌6 Nm Metal hoods / housings
Insulation resistance >108 Ω
Wrench size 18
Overvoltage category III
Isolation group I (600 ≤ CTI)
Specifications IEC 61076-2-111
Material (hood/housing) Zinc die-cast
Material (contacts) Brass
Surface (contacts) Au over Ni Mating side
Material (insert) Polyamide (PA)
eCl@ss 27440103 Sensor-actuator connector chassis (sensor technology acturator)
Packaging size 1
Country of origin Czechia
European customs tariff number 85366990
GTIN 5713140228009
Previous
Next