M12-PFT-CRIMP-4P-SCOD-M/F-SHLD
Article No.: 21 43 300 1400
![M12-PFT-CRIMP-4P-SCOD-M/F-SHLD](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/21433001400_20220819_151359212/21433001400_20220819_151359212_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![M12-PFT-CRIMP-4P-SCOD-M/F-SHLD](/assets/images/3d-gallery-thumbnail.png)
![M12-PFT-CRIMP-4P-SCOD-M/F-SHLD](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/21433001400_20220819_151359212/21433001400_20220819_151359212_S.jpg)
M12-PFT-CRIMP-4P-SCOD-M/F-SHLD
Article No.: 21 43 300 1400
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Element | Panel feed through |
---|---|
Series | Circular connectors M12 |
Category | Connectors |
Locking type | Screw locking |
---|---|
Gender | Male |
Female | |
Number of contacts | 4 |
Coding | S-coding |
Shielding | Unshielded |
Limiting temperature | -25 ... +85 °C |
---|---|
Rated voltage | 600 V AC |
Degree of protection acc. to IEC 60529 | IP65 |
IP67 | |
IP68 | |
Contact resistance | ≤ 10 mΩ |
Rated current | 12 A |
Rated impulse voltage | 6 kV |
Pollution degree | 3 |
Mating cycles | ≥ 100 |
Tightening torque | 0.8 Nm Lock nut |
6 Nm Metal hoods / housings | |
Insulation resistance | >108 Ω |
Wrench size | 18 |
Overvoltage category | III |
Isolation group | I (600 ≤ CTI) |
Specifications | IEC 61076-2-111 |
---|
Material (hood/housing) | Zinc die-cast |
---|---|
Material (contacts) | Brass |
Surface (contacts) | Au over Ni Mating side |
Material (insert) | Polyamide (PA) |
eCl@ss | 27440103 Sensor-actuator connector chassis (sensor technology acturator) |
---|---|
Packaging size | 1 |
Country of origin | Czechia |
European customs tariff number | 85366990 |
GTIN | 5713140227996 |
Previous
Next