M12 PCB female D-coded angled IP67
Article No.: 21 03 381 4437
![M12 PCB female D-coded angled IP67](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21033814437_20220823_095409128/21033814437_20220823_095409128_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![M12 PCB female D-coded angled IP67](/assets/images/3d-gallery-thumbnail.png)
![M12 PCB female D-coded angled IP67](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21033814437_20220823_095409128/21033814437_20220823_095409128_S.jpg)
M12 PCB female D-coded angled IP67
Article No.: 21 03 381 4437
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Description of hood/housing | With fixing hole |
---|---|
Specification | Angled |
for rear mounting | |
Element | PCB adapter |
Series | Circular connectors M12 |
Category | Connectors |
Identification | PushPull |
Locking type | Screw locking |
---|---|
PushPull | |
Termination method | Reflow soldering termination (THR) |
Gender | Female |
Number of contacts | 4 |
Coding | D-coding |
Shielding | Shielded |
Data rate | ‌ 10 Mbit/s |
---|---|
‌ 100 Mbit/s | |
Limiting temperature | -40 ... +85 °C |
Degree of protection acc. to IEC 60529 | IP67 mated condition |
Contact resistance | ≤ 10 mΩ |
Rated current | ‌ 4 A |
Rated voltage | 250 V |
Rated impulse voltage | 1.5 kV |
Pollution degree | 3 |
Mating cycles | ≥ 100 |
Tightening torque | 2 Nm Lock nut |
Insulation resistance | >108 Ω |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
Overvoltage category | III |
Isolation group | I (600 ≤ CTI) |
PROFINET | Yes |
---|---|
Specifications | IEC 61076-2-101 |
Material (hood/housing) | Zinc die-cast |
---|---|
Material (contacts) | Copper alloy |
Surface (contacts) | Au over Ni Mating side |
Material flammability class acc. to UL 94 | V-0 |
Material (insert) | Liquid crystal polymer (LCP) |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 0d7d3693-d625-47ab-934a-d241bf72c86e |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
eCl@ss | 27460201 PCB connector (board connector) |
---|---|
Net weight | 25.3 g |
Packaging size | 10 |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140228214 |
ETIM | EC002637 |
Previous
Next