M12-PCB-THT-2PC-4P-DCOD-F-ANG-SHLD
Article No.: 21 03 381 4440
![M12-PCB-THT-2PC-4P-DCOD-F-ANG-SHLD](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21033814440_20220823_095223368/21033814440_20220823_095223368_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![M12-PCB-THT-2PC-4P-DCOD-F-ANG-SHLD](/assets/images/3d-gallery-thumbnail.png)
![M12-PCB-THT-2PC-4P-DCOD-F-ANG-SHLD](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21033814440_20220823_095223368/21033814440_20220823_095223368_S.jpg)
M12-PCB-THT-2PC-4P-DCOD-F-ANG-SHLD
Article No.: 21 03 381 4440
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Specification | Angled |
---|---|
for rear mounting | |
Element | PCB adapter |
Series | Circular connectors M12 |
Category | Connectors |
Locking type | Screw locking |
---|---|
Termination method | Wave soldering termination |
Gender | Female |
Number of contacts | 4 |
Coding | D-coding |
Shielding | Shielded |
Data rate | 10 Mbit/s |
---|---|
100 Mbit/s | |
Limiting temperature | -40 ... +85 °C |
Degree of protection acc. to IEC 60529 | IP67 mated condition |
Rated current | 4 A |
Rated voltage | 250 V |
Pollution degree | 3 |
Mating cycles | ≥ 100 |
Tightening torque | 1 Nm Lock nut |
Insulation resistance | >108 Ω |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
Specifications | IEC 61076-2-101 |
---|
Material (hood/housing) | Copper-zinc alloy |
---|---|
Material (contacts) | Copper alloy |
Surface (contacts) | Au over Ni Mating side |
Material flammability class acc. to UL 94 | V-0 |
Material (insert) | Polyamide (PA) |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 0d7d3693-d625-47ab-934a-d241bf72c86e |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
eCl@ss | 27460201 PCB connector (board connector) |
---|---|
Net weight | 15.85 g |
16.25 g | |
Packaging size | 10 |
Country of origin | Czechia |
European customs tariff number | 85366990 |
GTIN | 5713140229075 |
ETIM | EC002637 |
Previous
Next