M12-PCB-THR-4P-ACOD-ACOD-F-STR

Article No.: 21 03 321 2536


New
NewPCB adapter

M12-PCB-THR-4P-ACOD-ACOD-F-STR

Article No.: 21 03 321 2536

to see prices and availability.

0

Properties Overview

PCB adapter Straight, incl. housing, for front mounting Reflow soldering termination (THR) Rated current: ‌4 A Contacts: 4 Copper alloy Au over Ni Mating side Coding: A-coding Liquid crystal polymer (LCP)

Product Details


Category Connectors
Series Circular connectors M12
Identification PushPull
Element PCB adapter
Specification Straight
incl. housing
for front mounting
Termination method Reflow soldering termination (THR)
Gender Female
Shielding Shielded
Number of contacts 4
Coding A-coding
Locking type Screw locking
Inner PushPull
Rated current ‌ 4 A
Rated voltage ‌ 48 V AC
‌ 60 V DC
Rated impulse voltage 1.5 kV
Pollution degree 3
Overvoltage category III
Insulation resistance >108 Ω
Contact resistance ≤ 10 mΩ
Tightening torque ‌2 Nm Lock nut
Limiting temperature -40 ... +85 Â°C
Mating cycles ≥ 100
Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
Isolation group I (600 ≤ CTI)
Material (insert) Liquid crystal polymer (LCP)
Material (contacts) Copper alloy
Surface (contacts) Au over Ni Mating side
Material (hood/housing) Zinc die-cast
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Specifications IEC 61076-2-101
IEC 61076-2-010
Packaging size 1
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140228092
ETIM EC002637
eCl@ss 27460201 PCB connector (board connector)
Previous
Next