M12-PCB-THR-2PC-2P-SPE-F-STR-SHLD
Article No.: 21 03 339 2211
Image is for illustration purposes only. Please refer to product description.
M12-PCB-THR-2PC-2P-SPE-F-STR-SHLD
Article No.: 21 03 339 2211
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Specification | Straight |
---|---|
incl. housing | |
for front mounting | |
Element | PCB connector |
Series | HARTING T1 Industrial |
Circular connectors M12 | |
Category | Connectors |
Termination method | Reflow soldering termination (THR) |
---|---|
Gender | Female |
Pack contents | 1x PCB connector 21 03 339 2202 |
1x Housing 21 03 339 2001 | |
Number of contacts | 2 |
further contacts | + shielding |
Termination length | 12 mm |
Shielding | Fully shielded, 360° shielding contact |
Data rate | ‌ 10 Mbit/s |
---|---|
‌ 100 Mbit/s | |
‌ 1 Gbit/s | |
‌ 2.5 Gbit/s | |
‌ 5 Gbit/s | |
‌ 10 Gbit/s | |
Limiting temperature | -40 ... +85 °C |
Rated voltage | ‌ 60 V DC |
Degree of protection acc. to IEC 60529 | IP20 |
Contact resistance | ≤ 20 mΩ |
Rated current | ‌ 4 A |
Mating cycles | ≥ 1,000 |
Shielding resistance | ≤ 100 mΩ |
Moisture Sensitivity Level (MSL) | 1 acc. to ECA/IPC/JEDEC J-STD-020D |
Process Sensitivity Level (PSL) | R0 acc. to ECA/IPC/JEDEC J-STD-020D |
Test voltage U<sub>DC</sub> | 1 kV (contact-contact) |
2.25 kV (contact-ground) | |
Transmission characteristics | 600 MHz Bandwidth |
Specifications | IEC 63171-6 |
---|---|
IEEE 802.3bu (remote power supply over PoDL = Power over Data Line) | |
IEEE 802.3cg (10BASE-T1) | |
IEEE 802.3bw (100BASE-T1) | |
IEEE 802.3bp (1000BASE-T1) | |
IEEE 802.3ch (2.5GBASE-T1 / 5GBASE-T1 / 10GBASE-T1) |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
eCl@ss | 27460201 PCB connector (board connector) |
---|---|
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140223479 |
ETIM | EC002637 |
Previous
Next