M12-PCB-2PC-12P-ACOD-F-ANG
Article No.: 21 03 321 4201
![M12-PCB-2PC-12P-ACOD-F-ANG](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/12/9/21033214201/21033214201_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![M12-PCB-2PC-12P-ACOD-F-ANG](/assets/images/3d-gallery-thumbnail.png)
![M12-PCB-2PC-12P-ACOD-F-ANG](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/12/9/21033214201/21033214201_S.jpg)
M12-PCB-2PC-12P-ACOD-F-ANG
Article No.: 21 03 321 4201
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Specification | Angled |
---|---|
for rear mounting | |
Element | PCB adapter |
Series | Circular connectors M12 |
Category | Connectors |
Locking type | Screw locking |
---|---|
Termination method | Wave soldering termination |
Gender | Female |
Number of contacts | 12 |
Coding | A-coding |
Limiting temperature | -40 ... +85 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP67 screwed condition |
Rated current | ‌ 1.5 A |
Rated voltage | 30 V |
Pollution degree | 3 |
Mating cycles | ≥ 100 |
Tightening torque | ‌1 Nm Lock nut |
Insulation resistance | >108 Ω |
Specifications | IEC 61076-2-101 |
---|
Material (hood/housing) | Copper-zinc alloy |
---|---|
Material (contacts) | Copper alloy |
Surface (contacts) | Au over Ni Mating side |
Material flammability class acc. to UL 94 | V-0 |
Material (insert) | Polyamide (PA) |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 0d7d3693-d625-47ab-934a-d241bf72c86e |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
eCl@ss | 27460201 PCB connector (board connector) |
---|---|
Net weight | 10.075 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140229068 |
ETIM | EC002637 |
Previous
Next