M12 D-coded Cable Assembly 10m
Article No.: 21 33 232 3401 100
Image is for illustration purposes only. Please refer to product description.
M12 D-coded Cable Assembly 10m
Article No.: 21 33 232 3401 100
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | Circular connectors M12 |
Identification | PushPull |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | M12 D-coding |
Male Straight | |
PushPull | |
Press&Go | |
Connector 2 | M12 D-coding |
Male Straight | |
PushPull | |
Press&Go | |
Type of cable | Copper cable (round) |
Description of the cable | for railway applications |
Cable length | 10 m |
---|---|
Number of cores | 4 |
Core structure | 4x AWG 22/7 |
Shielding | Shielded |
Coding | D-coding |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
---|---|
Data rate | 10 Mbit/s |
100 Mbit/s | |
Limiting temperature | -40 ... +85 °C unmoved |
Cable diameter | 6.6 mm ± 0.2 mm |
Minimum bending radius | 6x Cable diameter (repeated bending) |
5x Cable diameter (singular bending) | |
Impedance | 100 Ω ±5 % |
Material (cable) | Elastomer |
---|---|
Colour (cable) | Black |
Specifications | EN 45545-1 |
---|---|
EN 45545-2 | |
EN 45545-5 |
Packaging size | 1 |
---|---|
Net weight | 740 g |
Country of origin | Romania |
European customs tariff number | 85444290 |
GTIN | 5713140248021 |
ETIM | EC002599 |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
Previous
Next