M12 D-cod 4-pol st/st m/m Rail 20m

Article No.: 09 48 222 2011 200


Cable assemblies

M12 D-cod 4-pol st/st m/m Rail 20m

Article No.: 09 48 222 2011 200

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on both sides Copper cable (round) for railway applications Cable length: 20 m

Product Details


Category System cabling
Series Circular connectors M12
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 M12 D-coding
Male Straight
Overmoulded
Connector 2 M12 D-coding
Male Straight
Overmoulded
Type of cable Copper cable (round)
Description of the cable for railway applications
Cable length 20 m
Number of cores 4
Core structure 4x AWG 22/7
Coding D-coding
Transmission characteristics Cat. 5 Class D up to 100 MHz
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
Limiting temperature -40 ... +85 °C unmoved
-25 ... +70 °C moved
Cable diameter 6.6 mm ± 0.2 mm
Minimum bending radius 6x Cable diameter (repeated bending)
5x Cable diameter (singular bending)
Impedance ‌100 Ω ±5 %
Material (cable) Elastomer
Colour (cable) Black
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
California Proposition 65 substances Yes
California Proposition 65 substances Antimony trioxide
Lead
Nickel
Specifications EN 45545-2
Packaging size 1
Net weight 1,364 g
Country of origin Romania
European customs tariff number 85444290
GTIN 5713140066984
ETIM EC002599
eCl@ss 27060390 Ready-made data cable (unspecified)
Previous
Next