M12 D-cod 4-pol st/- m/- Rail 1m
Article No.: 09 48 220 0011 010
Image is for illustration purposes only. Please refer to product description.
M12 D-cod 4-pol st/- m/- Rail 1m
Article No.: 09 48 220 0011 010
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | Circular connectors M12 |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Connector 1 | M12 D-coding |
Male Straight | |
Overmoulded | |
Type of cable | Copper cable (round) |
Description of the cable | for railway applications |
Cable length | 1 m |
---|---|
Number of cores | 4 |
Core structure | 4x AWG 22/7 |
Coding | D-coding |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
---|---|
Data rate | ‌ 10 Mbit/s |
‌ 100 Mbit/s | |
Limiting temperature | -40 ... +85 °C unmoved |
-25 ... +70 °C moved | |
Cable diameter | 6.6 mm ± 0.2 mm |
Minimum bending radius | 6x Cable diameter (repeated bending) |
5x Cable diameter (singular bending) | |
Impedance | ‌100 Ω ±5 % |
Material (cable) | Elastomer |
---|---|
Colour (cable) | Black |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Lead | |
Nickel |
Specifications | EN 45545-2 |
---|
Packaging size | 2 |
---|---|
Country of origin | Romania |
European customs tariff number | 85444290 |
GTIN | 5713140066892 |
ETIM | EC002599 |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
Previous
Next