M12 D-Coded gender changer

Article No.: 21 03 381 6401


Gender changer

M12 D-Coded gender changer

Article No.: 21 03 381 6401

to see prices and availability.

Properties Overview

Gender changer Panel feed through

Product Details


Category Accessories
Series Circular connectors M12
Connector 1 M12 D-coding
Female
4 poles
Type of accessory Gender changer
Description of the accessory Panel feed through
Gender Female
Coding D-coding
Rated current ‌ 4 A
Rated voltage ‌ 48 V AC
‌ 60 V DC
Transmission characteristics Cat. 5 Class D up to 100 MHz
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
Limiting temperature -40 ... +85 Â°C
Mating cycles ≥ 100
Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
Material (insert) Liquid crystal polymer (LCP)
Material (contacts) Copper alloy
Surface (contacts) Au over Ni Mating side
Material (hood/housing) Zinc die-cast
Material flammability class acc. to UL 94 V-0
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 0d7d3693-d625-47ab-934a-d241bf72c86e
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Naphthalene
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Specifications IEC 61076-2-101
UL / CSA UL 2238 CYJV2.E302521
CSA-C22.2 No. 182.3 CYJV8.E302521
PROFINET Yes
Packaging size 1
Net weight 55 g
Country of origin Romania
European customs tariff number 85389099
GTIN 5713140138445
ETIM EC002943
eCl@ss 27440292 Connector component (accessories)
Previous
Next