M12 Cat6A receptacle angl. female front

Article No.: 21 03 381 4810


PCB adapter

M12 Cat6A receptacle angl. female front

Article No.: 21 03 381 4810

to see prices and availability.
0

Properties Overview

PCB adapter Angled, incl. housing, for front mounting Reflow soldering termination (THR) Rated current: ‌0.5 A Contacts: 8 Copper alloy Au over Ni Mating side Coding: X-coding Liquid crystal polymer (LCP)

Product Details


Specification Angled
incl. housing
for front mounting
Element PCB adapter
Series Circular connectors M12
Category Connectors
Identification PushPull
Locking type Screw locking
PushPull
Termination method Reflow soldering termination (THR)
Gender Female
Number of contacts 8
Coding X-coding
Shielding Shielded
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
‌ 1 Gbit/s
‌ 2.5 Gbit/s
‌ 5 Gbit/s
‌ 10 Gbit/s
Limiting temperature -40 ... +85 °C
Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
Contact resistance ≤ 10 mΩ
Rated current ‌ 0.5 A
Rated voltage 50 V
Rated impulse voltage 0.8 kV
Pollution degree 3
Mating cycles ≥ 100
Tightening torque 2 Nm Lock nut
Insulation resistance >108 Ω
Transmission characteristics Cat. 6A Class EA up to 500 MHz
Overvoltage category III
Isolation group IIIa (175 ≤ CTI < 400)
Specifications IEC 61076-2-109
UL / CSA UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Material (hood/housing) Zinc die-cast
Material (contacts) Copper alloy
Surface (contacts) Au over Ni Mating side
Material flammability class acc. to UL 94 V-0
Material (insert) Liquid crystal polymer (LCP)
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 5dbb3851-b94e-4e88-97a1-571845975242
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Naphthalene
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
eCl@ss 27460201 PCB connector (board connector)
Net weight 24 g
Packaging size 1
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140228306
ETIM EC002637
Previous
Next