M12 Cat5 Bu gerade HWM

Article No.: 21 03 381 2812


PCB adapter

M12 Cat5 Bu gerade HWM

Article No.: 21 03 381 2812

to see prices and availability.

0
0

Properties Overview

PCB adapter Straight, incl. housing, for rear mounting Reflow soldering termination (THR) Rated current: ‌0.5 A Contacts: 8 Copper alloy Au over Ni Mating side Coding: X-coding Liquid crystal polymer (LCP)

Product Details


Category Connectors
Series Circular connectors M12
Element PCB adapter
Specification Straight
incl. housing
for rear mounting
Termination method Reflow soldering termination (THR)
Gender Female
Shielding Unshielded
Number of contacts 8
Coding X-coding
Locking type Screw locking
Rated current ‌ 0.5 A
Rated voltage 50 V
Rated impulse voltage 0.8 kV
Pollution degree 3
Transmission characteristics Cat. 5 Class D up to 100 MHz
Overvoltage category III
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
‌ 1 Gbit/s
‌ 2.5 Gbit/s
Insulation resistance >108 Ω
Contact resistance ≤ 10 mΩ
Tightening torque 2 Nm Lock nut
Limiting temperature -40 ... +85 Â°C
Mating cycles ≥ 100
Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
Isolation group IIIa (175 ≤ CTI < 400)
Material (insert) Liquid crystal polymer (LCP)
Material (contacts) Copper alloy
Surface (contacts) Au over Ni Mating side
Material (hood/housing) Zinc die-cast
Material flammability class acc. to UL 94 V-0
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 5dbb3851-b94e-4e88-97a1-571845975242
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Naphthalene
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Specifications IEC 61076-2-109
UL / CSA UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Packaging size 1
Net weight 22 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140228290
ETIM EC002637
eCl@ss 27460201 PCB connector (board connector)
Previous
Next