M12 Cable Assembly D-cod an/an m/m 1,0m

Article No.: 21 34 949 4477 010


Cable assemblies

M12 Cable Assembly D-cod an/an m/m 1,0m

Article No.: 21 34 949 4477 010

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on both sides Copper cable (round) Cable length: 1 m

Product Details


Category System cabling
Series Circular connectors M12
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 M12 D-coding
Male Angled
Connector 2 M12 D-coding
Male Angled
Type of cable Copper cable (round)
Cable length 1 m
Number of cores 4
Core structure 4x AWG 22/7
Coding D-coding
Transmission characteristics Cat. 5 Class D up to 100 MHz
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
Limiting temperature -25 ... +70 °C
Material (cable) PUR (polyurethane)
Colour (cable) Green
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 0d7d3693-d625-47ab-934a-d241bf72c86e
Specifications UN/ECE-R 118 fire protection for rolling stock
Approvals CE
PROFINET Yes
Packaging size 1
Net weight 98.5 g
Country of origin Germany
European customs tariff number 85444290
GTIN 5713140145795
ETIM EC002599
eCl@ss 27060390 Ready-made data cable (unspecified)
Previous
Next