M12 Cable Assembly B-cod st/st m/f 45,0m
Article No.: 21 34 888 9486 450
Image is for illustration purposes only. Please refer to product description.
M12 Cable Assembly B-cod st/st m/f 45,0m
Article No.: 21 34 888 9486 450
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | Circular connectors M12 |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | M12 B-coding |
Male Straight | |
Connector 2 | M12 B-coding |
Female Straight | |
Type of cable | Copper cable (round) |
Cable length | 45 m |
---|---|
Number of cores | 2 |
Core structure | 2x AWG 22 |
Coding | B-coding |
Material (cable) | PVC |
---|---|
Colour (cable) | Violet |
Approvals | CE |
---|
Packaging size | 1 |
---|---|
Net weight | 3,583 g |
Country of origin | Germany |
European customs tariff number | 85444290 |
GTIN | 5713140265936 |
ETIM | EC002599 |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
Previous
Next