M12 Cable Assembly B-cod an/- f/- 0,5m
Article No.: 21 34 910 0486 005
Image is for illustration purposes only. Please refer to product description.
M12 Cable Assembly B-cod an/- f/- 0,5m
Article No.: 21 34 910 0486 005
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | Circular connectors M12 |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Connector 1 | M12 B-coding |
Female Angled | |
Type of cable | Copper cable (round) |
Cable length | 0.5 m |
---|---|
Number of cores | 2 |
Core structure | 2x AWG 22 |
Coding | B-coding |
Material (cable) | PVC |
---|---|
Colour (cable) | Violet |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Approvals | CE |
---|
Packaging size | 1 |
---|---|
Net weight | 60 g |
Country of origin | Germany |
European customs tariff number | 85444290 |
GTIN | 5713140144750 |
ETIM | EC002599 |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
Previous
Next