M12-ACC-HOUSING PP INVERSE FEMALE
Article No.: 21 03 301 2011
![M12-ACC-HOUSING PP INVERSE FEMALE](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/21033012011_20220819_190216627/21033012011_20220819_190216627_L.jpg)
Image is for illustration purposes only. Please refer to product description.
M12-ACC-HOUSING PP INVERSE FEMALE
Article No.: 21 03 301 2011
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | Housing |
---|---|
Description of the accessory | for front mounting |
Series | Circular connectors M12 |
Category | Accessories |
Identification | PushPull |
Locking type | Screw locking |
---|---|
Inner PushPull | |
Gender | Female |
Degree of protection acc. to IEC 60529 | IP65 / IP67 mated condition |
---|---|
Tightening torque | 2 Nm Lock nut |
Specifications | IEC 61076-2-010 |
---|
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
eCl@ss | 27440292 Connector component (accessories) |
---|---|
Net weight | 16 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140236431 |
ETIM | EC002943 |
Previous
Next