M12 A-cod an/an m/f Can 1.0m
Article No.: 21 34 D27 7572 010
Image is for illustration purposes only. Please refer to product description.
M12 A-cod an/an m/f Can 1.0m
Article No.: 21 34 D27 7572 010
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | Circular connectors M12 |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | M12 A-coding |
Male Angled | |
Connector 2 | M12 A-coding |
Female Angled | |
Type of cable | Copper cable (round) |
Cable length | 1 m |
---|---|
Number of cores | 5 |
Shielding | Shielded |
Coding | A-coding |
Limiting temperature | -30 ... +80 °C |
---|
Material (cable) | PUR (polyurethane) |
---|---|
Colour (cable) | Violet |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 567c8b78-5fa0-43aa-a4c0-beb9d99b7769 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Packaging size | 1 |
---|---|
Net weight | 88 g |
Country of origin | Germany |
European customs tariff number | 85444290 |
GTIN | 5713140265660 |
ETIM | EC002599 |
eCl@ss | 27060311 Assembled sensor actuator-line |
Previous
Next