Locator Han E f. 0990
Article No.: 09 99 000 0992
Image is for illustration purposes only. Please refer to product description.
Locator Han E f. 0990
Article No.: 09 99 000 0992
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of tool | Locator |
---|---|
Description of the tool | Spare part |
Han E® | |
for part number 09 99 000 0990 | |
Category | Tools |
Conductor cross-section | 0.5 ... 4 mm² |
---|
eCl@ss | 21049090 Hand tool (other, unspecified) |
---|---|
Net weight | 12.833 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 82055980 |
GTIN | 5713140277694 |
Previous
Next