Locator Han C f. 0001
Article No.: 09 99 000 0308
Image is for illustration purposes only. Please refer to product description.
Locator Han C f. 0001
Article No.: 09 99 000 0308
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of tool | Locator |
---|---|
Description of the tool | HanĀ® C |
Category | Tools |
Conductor cross-section | 1.5 ... 4 mmĀ² |
---|
eCl@ss | 21049090 Hand tool (other, unspecified) |
---|---|
Net weight | 4.5 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 82055980 |
GTIN | 5713140106352 |
Previous
Next