Label 24mm Arrow
Article No.: 09 45 453 2701
Image is for illustration purposes only. Please refer to product description.
Label 24mm Arrow
Article No.: 09 45 453 2701
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | Identification strip |
---|---|
Description of the accessory | With marking |
Category | Operator interfaces |
Diameter of the mounting hole | 30.5 mm |
---|---|
Symbol | Arrow |
Outer diameter | ‌ 24 mm |
---|
Colour (accessories) | White |
---|---|
Material (accessories) | Polyethylene terephthalate (PET) |
Packaging size | 5 |
---|---|
Country of origin | Germany |
European customs tariff number | 48211090 |
GTIN | 5713140341616 |
ETIM | EC000624 |
Previous
Next