Keystone Patch panel, unloaded
Article No.: 20 82 400 0002
Image is for illustration purposes only. Please refer to product description.
Keystone Patch panel, unloaded
Article No.: 20 82 400 0002
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Specification | Empty |
---|---|
Element | Patch panel |
Series | preLink® |
Category | Connectors |
Fixing | In 19“ racks acc. to IEC/DIN EN 60 297-3-100 (DIN 41 494-1) |
---|---|
Size | Keystone version |
Data rate | 10 Gbit/s |
---|---|
Limiting temperature | -40 ... +85 °C |
Degree of protection acc. to IEC 60529 | IP20 |
Shock resistance | 5 g / 30 ms, 5 shocks / axis and direction acc. to IEC 61373 Category 1 Class B |
Vibration resistance | 5.72 m/s² acc. to IEC 61373 Category 1 Class B |
Transmission characteristics | Cat. 6 Class E up to 250 MHz |
PROFINET | Yes |
---|---|
Specifications | EN 45545-2 |
Approvals | DNV GL |
Material (insert) | Steel sheet |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
eCl@ss | 27440292 Connector component (accessories) |
---|---|
Net weight | 950 g |
Packaging size | 1 |
Country of origin | Czechia |
European customs tariff number | 85389099 |
GTIN | 5713140135710 |
ETIM | EC002943 |
Previous
Next