Keystone Patch panel, loaded
Article No.: 20 82 405 0001
Image is for illustration purposes only. Please refer to product description.
Keystone Patch panel, loaded
Article No.: 20 82 405 0001
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Element | Patch panel |
---|---|
Series | preLinkĀ® |
Category | Connectors |
Fixing | In 19ā racks acc. to IEC/DIN EN 60 297-3-100 (DIN 41 494-1) |
---|---|
Size | Keystone version |
Pack contents | 24 preLinkĀ® RJ45 keystone jack |
24 terminal modules for AWG 22 / 23 | |
24 cable ties |
Data rate | ā 10 Mbit/s |
---|---|
ā 100 Mbit/s | |
ā 1 Gbit/s | |
ā 2.5 Gbit/s | |
ā 5 Gbit/s | |
ā 10 Gbit/s | |
Limiting temperature | -40 ... +85 Ā°C |
Degree of protection acc. to IEC 60529 | IP20 |
Shock resistance | 5 g / 30 ms, 5 shocks / axis and direction acc. to IEC 61373 Category 1 Class B |
Vibration resistance | 5.72 m/sĀ² acc. to IEC 61373 Category 1 Class B |
Transmission characteristics | Cat. 6 Class EA up to 500 MHz |
PROFINET | Yes |
---|---|
Specifications | EN 45545-2 |
Approvals | DNV GL |
Material (insert) | Steel sheet |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
eCl@ss | 27440292 Connector component (accessories) |
---|---|
Net weight | 1,607.2 g |
Packaging size | 1 |
Country of origin | Czechia |
European customs tariff number | 85389099 |
GTIN | 5713140135727 |
ETIM | EC002943 |
Previous
Next