KABELVERSCHRAUBUNG PG21
Article No.: 09 00 000 5153
![KABELVERSCHRAUBUNG PG21](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_00_000_5153_RGB01/09_00_000_5153_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![KABELVERSCHRAUBUNG PG21](/assets/images/3d-gallery-thumbnail.png)
![KABELVERSCHRAUBUNG PG21](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_00_000_5153_RGB01/09_00_000_5153_RGB01_S.jpg)
KABELVERSCHRAUBUNG PG21
Article No.: 09 00 000 5153
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | Cable gland |
---|---|
Category | Accessories |
Clamping range | 13 ... 18 mm |
---|---|
Size | Pg 21 |
Width across corners | 36 mm |
Degree of protection acc. to IEC 60529 | IP68 |
Wrench size | 33 |
Material (cable glands) | Thermoplastic |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Colour (cable gland) | Black |
eCl@ss | 27140801 Screwed cable gland (electrical) |
---|---|
Net weight | 23.8 g |
Packaging size | 10 |
Country of origin | Germany |
European customs tariff number | 84849000 |
GTIN | 5713140001961 |
ETIM | EC000441 |
Previous
Next