InduCom9 MVB/WTB male PL1 UNC set

Article No.: 66 63 009 5014


Bus interface

InduCom9 MVB/WTB male PL1 UNC set

Article No.: 66 63 009 5014

to see prices and availability.

0

Properties Overview

Bus interface MVB/WTB interface Cage-clamp termination Male Size: D-Sub 1 Thermoplastic resin, glass-fibre filled Contacts: 9 Conductor cross-section: 0.08 ... 0.5 mm² Copper alloy Noble metal over Ni

Product Details


Category Connectors
Series D-Sub
Element Bus interface
Specification MVB/WTB interface
Termination method Cage-clamp termination
Gender Male
Size D-Sub 1
Number of contacts 9
Version Top entry
Cable entry 2x
Locking type Hexagonal screw Thread 4-40 UNC
Pack contents Blind plate
Crimp flange
Crimp ferrule
Conductor cross-section 0.08 ... 0.5 mm²
Conductor cross-section [AWG] AWG 28 ... AWG 20
Rated voltage < 50 V AC
< 75 V DC
Stripping length 5 ... 6 mm
Tightening torque ≤0.4 Nm Locking screw
≤0.3 Nm cover screw
Limiting temperature -40 ... +85 Â°C
Performance level 1
Mating cycles ≥ 500
Degree of protection acc. to IEC 60529 IP40
Test voltage U<sub>r.m.s.</sub> 0.5 kV
Material (insert) Thermoplastic resin, glass-fibre filled
Material (contacts) Copper alloy
Surface (contacts) Noble metal over Ni
Material (hood/housing) Zinc die-cast
Length 61.7 mm
Width 31.6 mm
Height 14.8 mm
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Packaging size 10
Net weight 82.32 g
Country of origin China
European customs tariff number 85366990
GTIN 5713140216396
ETIM EC001132
eCl@ss 27440302 D-Sub-Connector
Previous
Next