InduCom 9p 1T-entry hexscrew 4-40 w/o

Article No.: 61 03 001 2010 010


Shell housing

InduCom 9p 1T-entry hexscrew 4-40 w/o

Article No.: 61 03 001 2010 010

to see prices and availability.

0

Properties Overview

Shell housing Without internal earth Size: D-Sub 1 Hexagonal screw with captive washer Thread 4-40 UNC Top entry 1x Material (hood/housing): Zinc die-cast Degree of protection: IP30

Product Details


Category Hoods/Housings
Series of hoods/housings D-Sub InduCom
Type of hood/housing Shell housing
Description of hood/housing Without internal earth
Size D-Sub 1
Version Top entry
Cable entry 1x
Strain relief An additional InduCom cable clamp or a crimp flange - ferrule combination is available dependant on the use of the cable.
Locking type Hexagonal screw with captive washer Thread 4-40 UNC
ground connection Without internal grounding block
2 parts Yes
Separable Yes
Tightening torque ‌0.4 Nm cover screw
‌0.4 Nm Locking screw
Ambient temperature -55 ... +125 °C
Degree of protection acc. to IEC 60529 IP30
Material (hood/housing) Zinc die-cast
Material (screw) Steel, nickel plated
Length 36.9 mm
Width 31 mm
Height 14.8 mm
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Packaging size 1
Net weight 35 g
Country of origin Hungary
European customs tariff number 85366990
GTIN 5713140221727
ETIM EC001133
eCl@ss 27440213 D-Sub hood
Previous
Next