Request free express sample


Product currently unavailable

Please choose an alternative sample that is very similar.
Version
Version
Top/side entry
Top/side entry
Strain relief
An additional InduCom cable clamp or a crimp flange - ferrule combination is available dependant on the use of the cable.
An additional InduCom cable clamp or a crimp flange - ferrule combination is available dependant on the use of the cable.
Details
Part number includes two dummy plugs
Part number includes two dummy plugs
Locking type
Knurled screw Thread M3
Knurled screw Thread 4-40 UNC
Size
D-Sub 5
D-Sub 5
Cable entry
3x
3x
Separable
Yes
Yes
ground connection
Without internal grounding block
With internal grounding block
2 parts
Yes
Yes
Technical characteristics
Limiting temperature
-55 ... +125 °C
-55 ... +125 °C
Degree of protection acc. to IEC 60529
IP30
IP30
Tightening torque
0.4 Nm cover screw|0.4 Nm Locking screw
0.4 Nm ground connection|0.4 Nm cover screw|0.4 Nm Locking screw
Identification
Description of hood/housing
Without internal earth
With internal earth
Type of hood/housing
Shell housing
Shell housing
Series of hoods/housings
D-Sub InduCom
D-Sub InduCom
Category
Hoods/Housings
Hoods/Housings
Material properties
Width
67.1 mm
67.1 mm
Length
58 mm
58 mm
China RoHS
e
e
ELV status
compliant
compliant
Material (screw)
Steel, nickel plated
Steel, nickel plated
Material (hood/housing)
Zinc die-cast
Zinc die-cast
REACH ANNEX XIV substances
Not contained
Not contained
RoHS
compliant
compliant
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
Height
17.6 mm
17.6 mm
Commercial data
eCl@ss
27440213 D-Sub hood
27440213 D-Sub hood
Net weight
23 g
118.3 g
GTIN
5713140222700
5713140157743
ETIM
EC001133
EC001133
European customs tariff number
85389099
85389099
Country of origin
China
China
Packaging size
1
1