Request free express sample


Product currently unavailable

Please choose an alternative sample that is very similar.
Version
Version
Top entry
Top entry
Strain relief
An additional InduCom cable clamp or a crimp flange - ferrule combination is available dependant on the use of the cable.
An additional InduCom cable clamp or a crimp flange - ferrule combination is available dependant on the use of the cable.
Details
Part number includes one dummy plug
Part number includes one dummy plug
Locking type
Hexagonal screw with captive washer Thread M3
Hexagonal screw with captive washer Thread 4-40 UNC
Size
D-Sub 2
D-Sub 2
Cable entry
2x
2x
Separable
Yes
Yes
ground connection
With internal grounding block
With internal grounding block
2 parts
Yes
Yes
Technical characteristics
Limiting temperature
-55 ... +125 °C
-55 ... +125 °C
Degree of protection acc. to IEC 60529
IP30
IP30
Tightening torque
0.4 Nm ground connection|0.4 Nm cover screw|0.4 Nm Locking screw
0.4 Nm ground connection|0.4 Nm cover screw|0.4 Nm Locking screw
Identification
Description of hood/housing
With internal earth
With internal earth
Type of hood/housing
Shell housing
Shell housing
Series of hoods/housings
D-Sub InduCom
D-Sub InduCom
Category
Hoods/Housings
Hoods/Housings
Material properties
Width
39.5 mm
39.5 mm
Length
51.9 mm
51.9 mm
China RoHS
e
e
ELV status
compliant
compliant
Material (screw)
Steel, nickel plated
Steel, nickel plated
Material (hood/housing)
Zinc die-cast
Zinc die-cast
REACH ANNEX XIV substances
Not contained
Not contained
California Proposition 65 substances
Yes
Yes
RoHS
compliant
compliant
REACH Annex XVII substances
Not contained
Not contained
REACH SVHC substances
Not contained
Not contained
Height
14.8 mm
14.8 mm
Commercial data
eCl@ss
27440213 D-Sub hood
27440213 D-Sub hood
Net weight
66.4 g
64 g
GTIN
5713140222441
5713140222342
ETIM
EC001133
EC001133
European customs tariff number
85389099
85389099
Country of origin
China
China
Packaging size
1
1