Hybridcbl. Papst CSD_LAiO2 HD 3,0m

Article No.: 61 88 720 0053 0300


Cable assemblies

Hybridcbl. Papst CSD_LAiO2 HD 3,0m

Article No.: 61 88 720 0053 0300

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on both sides Copper cable (round) Oil resistant, Halogen-free, Silicone-free Cable length: 3 m

Product Details


Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 M12
Female
12 + 3 poles
Connector 2 wire end ferrules
Type of cable Copper cable (round)
Description of the cable Oil resistant
Halogen-free
Silicone-free
Features Highly flexible
Drag chain compatible
Cable length 3 m
Core structure 3x 1.5 mm2 + 2x 0.34 mm2 + 2x 2x 0.22 mm2
Field of application for hybrid function
Nominal voltage 60 V DC
Limiting temperature -20 ... +80 Â°C unmoved
-20 ... +80 Â°C moved
Material (cable) PUR (polyurethane)
Colour (cable) Black
Specifications IEC 60332-1 Flame retardancy
Packaging size 2
Net weight 496.5 g
Country of origin Romania
European customs tariff number 85444290
GTIN 5713140274594
ETIM EC002587
eCl@ss 27060490 Ready-made low-voltage line (unspecified)
Previous
Next