Hybridcbl. Dunker LAiO1 10,0m

Article No.: 61 88 720 0001 1000


Cable assemblies

Hybridcbl. Dunker LAiO1 10,0m

Article No.: 61 88 720 0001 1000

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on both sides Copper cable (round) Largely oil resistant, Silicone-free Cable length: 10 m

Product Details


Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 LP 14 + 7 poles
Connector 2 M16
Female
12 + 3 poles
Type of cable Copper cable (round)
Description of the cable Largely oil resistant
Silicone-free
Features Stranded
Cable length 10 m
Core structure CH [<2(2 Li9Y 0.22 mm²) + 3 Li9Y 0.22 mm² + 2 Li9Y 0.34mm² + (2 Li9Y 0.34 mm²) > VlCVl + 3 Li9Y 1.50 mm²] VlCVl11Y
Field of application for hybrid function
Nominal voltage 60 V DC
Limiting temperature -20 ... +80 °C unmoved
-5 ... +80 °C moved
Material (cable) PUR (polyurethane)
Colour (cable) Black
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Specifications IEC 60332-1 Flame retardancy
Packaging size 1
Net weight 1.94 kg
Country of origin Romania
European customs tariff number 85444290
GTIN 5713140274877
ETIM EC002587
eCl@ss 27060490 Ready-made low-voltage line (unspecified)
Previous
Next