Hybridcable Cat.6 4x2xAWG26/7,4x1,5 20m
Article No.: 09 45 600 0332
Image is for illustration purposes only. Please refer to product description.
Hybridcable Cat.6 4x2xAWG26/7,4x1,5 20m
Article No.: 09 45 600 0332
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Hybrid cable (copper / copper) |
---|---|
Description of the cable | Halogen-free |
UV resistant | |
Specification | Not assembled |
Element | Bulk cables |
Category | System cabling |
Cable length | 20 m |
---|---|
Core structure | 4x 2x AWG 26/7 |
4x 1.5 mm² | |
Number of cores | 12 |
Data rate | ‌ 10 Mbit/s |
---|---|
‌ 100 Mbit/s | |
‌ 1 Gbit/s | |
‌ 2.5 Gbit/s | |
‌ 5 Gbit/s | |
Limiting temperature | -30 ... +80 °C |
Rated voltage | 150 V |
Minimum bending radius | 10x Cable diameter (repeated bending) |
5x Cable diameter (singular bending) | |
Signal run time @ 20 °C | ≤ 5.13 ns/m |
Insulation resistance @ 20 °C | ≥ 500 MΩ x km |
Tensile strength | ≤200 N |
Loop resistance | ≤ 290 Ω/km |
Conductor resistance @ 20 °C | ≤14 Ω/km |
Test voltage U<sub>r.m.s.</sub> | 0.7 kV |
Transmission characteristics | Cat. 6 Class E up to 250 MHz |
Specifications | UL style 21523 (80°C / 30 V) |
---|
Colour (cable) | Black |
---|---|
Material (cable) | PUR (polyurethane) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
eCl@ss | 27060501 Hybrid cable |
---|---|
Net weight | 1,000 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85444290 |
Net weight | ‌ 139 g/m |
GTIN | 5713140274013 |
ETIM | EC001579 |
Previous
Next