Hinged frame 10B for 3 modules (a..c)

Article No.: 09 14 010 0313 XL


Hinged frame

Hinged frame 10B for 3 modules (a..c)

Article No.: 09 14 010 0313 XL

to see prices and availability.

0

Properties Overview

Hinged frame for 3 modules, a ... c Size: 10 B

Please do not use this product for new DesignIns anymore.

You can use the successor.

Product Details


Category Accessories
Series Han-Modular®
Type of accessory Hinged frame
Description of the accessory for 3 modules
a ... c
Features Conductor cross-section PE (power side) 4 ... 10 mm²
Conductor cross-section PE (signal side) 1 ... 2.5 mm²
Size 10 B
Stripping length 8 ... 10 mm
Limiting temperature -40 ... +125 °C
Material Zinc die-cast
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 564b7d75-7bf6-4cfb-acb1-2168eb61b675
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Specifications IEC 60664-1
IEC 61984
UL / CSA UL 1977 ECBT2.E235076
Approvals DNV GL
Packaging size 100
Net weight 54 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140572850
ETIM EC002312
eCl@ss 27440206 Module carrier frame for industrial connectors
Previous
Next