Hex extender kit 4-40 UNC

Article No.: 09 67 001 9985


Hex extender

Hex extender kit 4-40 UNC

Article No.: 09 67 001 9985

to see prices and availability.

Properties Overview

Hex extender With inner thread, Thread 4-40 UNC

Product Details


Category Accessories
Series D-Sub
Type of accessory Hex extender
Description of the accessory With inner thread
Thread 4-40 UNC
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 5dbb3851-b94e-4e88-97a1-571845975242
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Packaging size 100
Net weight 2 g
Country of origin Sweden
European customs tariff number 85389099
GTIN 5713140087873
ETIM EC002943
eCl@ss 27440292 Connector component (accessories)
Previous
Next