Harlink 10P ST MA DB END CABLE L=10M
Article No.: 33 27 242 1000 013
Image is for illustration purposes only. Please refer to product description.
Harlink 10P ST MA DB END CABLE L=10M
Article No.: 33 27 242 1000 013
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | har-link® |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | har-link® |
Connector 2 | har-link® |
Type of cable | Copper cable (round) |
Cable length | 10 m |
---|---|
Number of cores | 10 |
Core structure | 10x AWG 28 |
Material (cable) | PVC |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Nickel |
Packaging size | 1 |
---|---|
Net weight | 0.01 kg |
Country of origin | China |
European customs tariff number | 85444290 |
GTIN | 5713140245778 |
ETIM | EC002599 |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
Previous
Next