Hand hydraulic crimping tool 120kN
Article No.: 09 99 000 0861
Image is for illustration purposes only. Please refer to product description.
Hand hydraulic crimping tool 120kN
Article No.: 09 99 000 0861
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of tool | Hand hydraulic crimping tool |
---|---|
Description of the tool | Pressing force 120 kN |
Crimp die acc. to DIN 46235 with pressing width 10 ... 14 mm | |
Category | Tools |
Type of drive | Can be processed manually |
Die set | Hexagonal Crimp |
---|---|
Direction of movement | Parallel |
Conductor cross-section | 10 ... 240 mm² |
---|---|
Cycles cleaning / inspection | ‌ 100 |
Cycles crimp check | ‌ 1,000 |
Cycles service / maintenance | ‌10.000 (at least once a year) |
eCl@ss | 21043811 Crimping pliers |
---|---|
Net weight | 10,300 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 84678900 |
GTIN | 5713140277915 |
ETIM | EC000168 |
Previous
Next