Han3M RJ45 GL Cat6A plug 8p met.

Article No.: 09 45 115 1522


Connectors

Han3M RJ45 GL Cat6A plug 8p met.

Article No.: 09 45 115 1522

to see prices and availability.

0

Properties Overview

Connectors Cable connector RJ45 Piercing termination Contacts: 8 Hood Straight Size: 3 A Material: Zinc die-cast Degree of protection: IP65, IP67

Product Details


Category Connectors
Series RJ45
Element Cable connector
Specification RJ45
Type of hood/housing Hood
Description of hood/housing Straight
Termination method Piercing termination
Size 3 A
Shielding Fully shielded, 360° shielding contact
Number of contacts 8
Pack contents Connector insert
Hoods/Housings
Cable gland
Assembly instructions
Conductor cross-section 0.08 ... 0.22 mm²
Conductor cross-section [AWG] AWG 28 ... AWG 24 Stranded
Wire outer diameter ‌1 mm
Transmission characteristics Cat. 6 Class E up to 250 MHz
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
‌ 1 Gbit/s
‌ 2.5 Gbit/s
‌ 5 Gbit/s
‌ 10 Gbit/s
Limiting temperature -40 ... +70 Â°C
Degree of protection acc. to IEC 60529 IP65
IP67
Cable diameter 5 ... 9 mm
Material (hood/housing) Zinc die-cast
Colour (hood/housing) Black
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol
Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
Lead
ECHA SCIP number 60b1a572-bb3f-476f-9307-b7d1688bd90c
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Naphthalene
Packaging size 10
Net weight 125.72 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140058828
ETIM EC002636
eCl@ss 27440113 Rectangular connectors (set)
Previous
Next