Request free express sample


Product currently unavailable

Please choose an alternative sample that is very similar.
Version
Shielding
Fully shielded, 360° shielding contact
Fully shielded, 360° shielding contact
Number of contacts
8
8
Size
3 A
3 A
Specifications and approvals
Approvals
DNV GL
DNV GL
PROFINET
Yes
Yes
Technical characteristics
Data rate
‌ 10 Mbit/s|‌ 100 Mbit/s|‌ 1 Gbit/s|‌ 2.5 Gbit/s
‌ 10 Mbit/s|‌ 100 Mbit/s|‌ 1 Gbit/s|‌ 2.5 Gbit/s
Transmission characteristics
Cat. 5 Class D up to 100 MHz
Cat. 5 Class D up to 100 MHz
Mating cycles
≥ 500
≥ 500
Limiting temperature
-40 ... +70 °C
-40 ... +70 °C
Degree of protection acc. to IEC 60529
IP65|IP67
IP65|IP67
Identification
Category
Connectors
Connectors
Element
Double coupling
Double coupling
Specification
incl. installation frame metal
incl. installation frame metal
Series
RJ45
RJ45
Material properties
Colour (hood/housing)
Grey
Black
Surface (hood/housing)
Powder-coated
Powder-coated
China RoHS
50
e
ELV status
compliant with exemption
compliant
Material (hood/housing)
Zinc die-cast
Zinc die-cast
REACH ANNEX XIV substances
Not contained
Not contained
California Proposition 65 substances
Yes
Yes
RoHS
compliant with exemption
compliant
REACH Annex XVII substances
Not contained
Not contained
REACH SVHC substances
Yes
Not contained
Commercial data
eCl@ss
27440190 Industry connector (unspecified)
27440190 Industry connector (unspecified)
Net weight
127.4 g
127 g
GTIN
5713140059603
5713140059634
ETIM
EC001264
EC001264
European customs tariff number
85366990
85366990
Country of origin
Romania
Romania
Packaging size
1
1