Request free express sample
Product currently unavailable
Please choose an alternative sample that is very similar.
Version | ||
---|---|---|
Shielding | Fully shielded, 360° shielding contact | Fully shielded, 360° shielding contact |
Number of contacts | 8 | 8 |
Size | 3 A | 3 A |
Fixing | Screwable in cover plates | Screwable in cover plates |
Specifications and approvals | ||
Approvals | DNV GL | DNV GL |
PROFINET | Yes | Yes |
Technical characteristics | ||
Data rate | ‌ 10 Mbit/s|‌ 100 Mbit/s|‌ 1 Gbit/s|‌ 2.5 Gbit/s | ‌ 10 Mbit/s|‌ 100 Mbit/s|‌ 1 Gbit/s|‌ 2.5 Gbit/s |
Transmission characteristics | Cat. 5 Class D up to 100 MHz | Cat. 5 Class D up to 100 MHz |
Mating cycles | ≥ 500 | ≥ 500 |
Limiting temperature | -40 ... +70 °C | -40 ... +70 °C |
Degree of protection acc. to IEC 60529 | IP65|IP67 | IP65|IP67 |
Identification | ||
Category | Connectors | Connectors |
Element | Panel feed through | Panel feed through |
Specification | Angled | Angled |
Series | RJ45 | RJ45 |
Material properties | ||
ECHA SCIP number | 2d50e7aa-ec67-400d-80d7-e815e7cdf940 | |
Colour (hood/housing) | Black | Grey |
Surface (hood/housing) | Powder-coated | Powder-coated |
China RoHS | e | 50 |
ELV status | compliant | compliant with exemption |
Material (hood/housing) | Zinc die-cast | Zinc die-cast |
REACH ANNEX XIV substances | Not contained | Not contained |
California Proposition 65 substances | Yes | Yes |
RoHS | compliant | compliant with exemption |
RoHS exemptions | 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight | |
REACH Annex XVII substances | Not contained | Not contained |
REACH SVHC substances | Not contained | Yes |
Commercial data | ||
eCl@ss | 27440113 Rectangular connectors (set) | 27440113 Rectangular connectors (set) |
Net weight | 87.6 g | 72 g |
GTIN | 5713140059627 | 5713140059610 |
ETIM | EC002636 | EC002636 |
European customs tariff number | 85366990 | 85366990 |
Country of origin | Romania | Romania |
Packaging size | 1 | 1 |