Han3M RJ45 10G Cat6A PFT 8p

Article No.: 09 45 215 1561


Connectors

Han3M RJ45 10G Cat6A PFT 8p

Article No.: 09 45 215 1561

to see prices and availability.
0

Properties Overview

Connectors Panel feed through Straight Contacts: 8 Size: 3 A Material: Zinc die-cast Powder-coated Degree of protection: IP65, IP67

Product Details


Specification Straight
Element Panel feed through
Series RJ45
Category Connectors
Fixing Screwable in cover plates
Size 3 A
Number of contacts 8
Shielding Fully shielded, 360° shielding contact
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
‌ 1 Gbit/s
‌ 2.5 Gbit/s
‌ 5 Gbit/s
‌ 10 Gbit/s
Limiting temperature -40 ... +70 °C
Degree of protection acc. to IEC 60529 IP65
IP67
Mating cycles ≥ 500
Transmission characteristics Cat. 6A Class EA up to 500 MHz
PROFINET Yes
UL / CSA UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Approvals DNV GL
Material (hood/housing) Zinc die-cast
Surface (hood/housing) Powder-coated
Colour (hood/housing) Black
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Antimony trioxide
Lead
Nickel
Naphthalene
eCl@ss 27440113 Rectangular connectors (set)
Net weight 55 g
Packaging size 1
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140059702
ETIM EC002636
Previous
Next