Han3A RJ45 PFT angled (4 hole)

Article No.: 09 45 215 1118


Connectors

Han3A RJ45 PFT angled (4 hole)

Article No.: 09 45 215 1118

to see prices and availability.
0

Properties Overview

Connectors Panel feed through Angled Contacts: 8 Size: 3 A Material: Zinc die-cast Powder-coated Degree of protection: IP65, IP67

Product Details


Specification Angled
Element Panel feed through
Series RJ45
Category Connectors
Fixing Screwable in cover plates
Size 3 A
Number of contacts 8
Shielding Fully shielded, 360° shielding contact
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
‌ 1 Gbit/s
‌ 2.5 Gbit/s
Limiting temperature -40 ... +70 °C
Degree of protection acc. to IEC 60529 IP65
IP67
Mating cycles ≥ 500
Transmission characteristics Cat. 5 Class D up to 100 MHz
Approvals DNV GL
Material (hood/housing) Zinc die-cast
Surface (hood/housing) Powder-coated
Colour (hood/housing) Grey
RoHS compliant with exemption
RoHS exemptions 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
eCl@ss 27440113 Rectangular connectors (set)
Net weight 103.1 g
Packaging size 1
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140163331
ETIM EC002636
Previous
Next