Han3A RJ45 PFT adapter w/o clip

Article No.: 09 45 515 0022


Adapter

Han3A RJ45 PFT adapter w/o clip

Article No.: 09 45 515 0022

to see prices and availability.
0

Properties Overview

Adapter for fixing of RJ45 jacks Size: 3 A

Product Details


Specification for fixing of RJ45 jacks
Element Adapter
Series RJ45
Category Connectors
Size 3 A
Shielding Unshielded
Limiting temperature -40 ... +70 °C
Mating cycles ≥ 500
Specifications EN 45545-2
Approvals DNV GL
Material (hood/housing) Polycarbonate (PC)
Colour (hood/housing) Black
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
eCl@ss 27440210 Fixing element for industrial connectors
Net weight 2.14 g
Packaging size 100
Country of origin Romania
European customs tariff number 85389099
GTIN 5713140060937
ETIM EC002310
Previous
Next