Han3A RJ45 Hybrid GL Cat6A insert 8+4p

Article No.: 09 45 100 1720


Connectors

Han3A RJ45 Hybrid GL Cat6A insert 8+4p

Article No.: 09 45 100 1720

to see prices and availability.

0

Properties Overview

Connectors Cable connector Size: 3 A Contacts: 12 Conductor cross-section: 0.08 ... 0.22 mm² Data 1.5 mm² Power

Product Details


Category Connectors
Series RJ45 Hybrid
Element Cable connector
Size 3 A
Shielding Fully shielded, 360° shielding contact
Number of contacts 12
Number of data contacts 8
Number of power contacts 4
Conductor cross-section 0.08 ... 0.22 mm² Data
1.5 mm² Power
Conductor cross-section [AWG] AWG 28 ... AWG 24 Data
AWG 16 Power
Wire outer diameter ‌1 mm
Rated voltage (Data) ‌ 50 V AC
‌ 60 V DC
Rated voltage (power) ‌ 48 V DC
Rated current (data) 1.76 A
Rated current (power) 16 A
Transmission characteristics Cat. 6A Class EA up to 500 MHz
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
‌ 1 Gbit/s
‌ 2.5 Gbit/s
‌ 5 Gbit/s
‌ 10 Gbit/s
Limiting temperature -40 ... +70 °C
Mating cycles ≥ 500
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
Lead
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
UL / CSA UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Approvals DNV GL
PROFINET Yes
Packaging size 10
Net weight 42.4 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140058712
ETIM EC000438
eCl@ss 27440205 Contact insert for industrial connectors
Previous
Next