Han3A RJ45 GL Cat6A plug 8p plastic
Article No.: 09 45 125 1520
Image is for illustration purposes only. Please refer to product description.
Han3A RJ45 GL Cat6A plug 8p plastic
Article No.: 09 45 125 1520
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | RJ45 |
Element | Cable connector |
Specification | RJ45 |
Type of hood/housing | Hood |
Description of hood/housing | Straight |
Termination method | Piercing termination |
---|---|
Size | 3 A |
Shielding | Fully shielded, 360° shielding contact |
Number of contacts | 8 |
Pack contents | Connector insert |
Hoods/Housings | |
Cable gland | |
Assembly instructions |
Conductor cross-section | 0.08 ... 0.22 mm² Stranded |
---|---|
Conductor cross-section [AWG] | AWG 28 ... AWG 24 Stranded |
Wire outer diameter | ‌1 mm |
Data rate | ‌ 10 Mbit/s |
‌ 100 Mbit/s | |
‌ 1 Gbit/s | |
‌ 2.5 Gbit/s | |
‌ 5 Gbit/s | |
‌ 10 Gbit/s | |
Limiting temperature | -40 ... +70 °C |
Degree of protection acc. to IEC 60529 | IP65 |
IP67 | |
Cable diameter | 5 ... 9 mm |
Material (hood/housing) | Polycarbonate (PC) |
---|---|
Colour (hood/housing) | Black |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Naphthalene |
UL / CSA | |
---|---|
Approvals | DNV GL |
Packaging size | 10 |
---|---|
Net weight | 69.5 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140058897 |
ETIM | EC002636 |
eCl@ss | 27440113 Rectangular connectors (set) |
Previous
Next